EL-O-Matic EL-Series Valve Actuator

El-O-Matic

EL-O-Matic EL-Series Valve Actuator

El-O-Matic

A new generation of modular electric valve Actuators that are cost-effective and reliable.

Specifications

Product Type
Electric Actuator
Actuation
Pneumatic
Certifications
ATEX, IECEx
Control Type
On/Off
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Modular construction
  • Durable and weatherproof
  • With single and double acting Actuators in 13 sizes, ranging from 12 Nm to 4100 Nm (106 in/lbs to 36,474 in/lbs)
  • Standardized mounting interfaces offer easy valve and accessory assembly
  • Construction with standard components so they can be assembled and delivered fast in a variety of frequently used configurations
  • Robust, corrosion resistance design offers an easy to install actuator which functions faithfully giving many years of dependable performance
  • Dual valve flange drilling patterns and an interchangeable insert drive system allows for direct mounting capability, reduces the need for maintenance
  • May be packaged together with a range of accessories

Documents & Drawings