EL-O-Matic P-Series Rack and Pinion Pneumatic Valve Actuator

El-O-Matic

EL-O-Matic P-Series Rack and Pinion Pneumatic Valve Actuator

El-O-Matic

Compact, lightweight, low maintenance, pneumatic rack and pinion actuator built for continuous high performance in many applications.

Specifications

Product Type
Pneumatic Actuator
Actuation
Pneumatic
Certifications
ATEX, IECEx, SIL 3 according IEC 61508

This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/Off
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Modular construction
  • Durable and weatherproof
  • With single and double acting Actuators in 13 sizes, ranging from 12 Nm to 4100 Nm (106 in/lbs to 36,474 in/lbs)
  • Standardized mounting interfaces offer easy valve and accessory assembly
  • Construction with standard components so they can be assembled and delivered fast in a variety of frequently used configurations
  • Robust, corrosion resistance design offers an easy to install actuator which functions faithfully giving many years of dependable performance
  • Dual valve flange drilling patterns and an interchangeable insert drive system allows for direct mounting capability, reduces the need for maintenance
  • May be packaged together with a range of accessories

Documents & Drawings