No image available
No image available
Your request is being processed.
Emerson-P-ControlWave GFC

ControlWave® GFC Flow Computer (Discontinued)

Product Description

The ControlWave GFC is a discontinued product as of October 1, 2017. Please refer to the Documents and Drawings section below to locate important product information or visit our SupportNet customer portal by clicking on the 'Access Portal' button below. For information on alternative products, please click on the 'View Compatibility' button below to visit the FB2200 Field-Mount Flow Computer page.

Documents & Drawings

Features

  • The ControlWave GFC is a discontinued product as of October 1, 2017. Please refer to the product datasheet for additional product details, including features and specifications.
  • Pre-programmed to meet API 21.1 requirements for a two-run metering and regulating station
  • Integral LCD and optional, 25-key keypad allows operators to change configurable parameters, on site, without packing a PC
  • High performance, smart sensor assembly is a separate component that can be removed and replaced independently of the electronics platform
  • Wide variety of solar and battery power systems to best meet a range of applications needs - and extremely low power consumption keeps power systems costs under control
  • Open communication and a broad selection of modem and wireless communication options best suit your networking needs
  • I/O complements interface with external, process equipment