No image available
No image available
Your request is being processed.
Emerson-P-ControlWave Redundant Control Systems

ControlWave® Redundant Control Systems

Product Description

Safety, reliability, high availability, and functionality are vital components of every control system in today's industrial world. ControlWave Redundant Control Systems utilize communications redundancy, and dual CPUs and power supplies. ControlWave also supports switched I/O redundancy for maximum system availability.

Documents & Drawings

Features

  • Full hot-standby operation
  • No single point of failure
  • Automatic failure detection
  • Pre-programmed automatic switchover
  • Manual switchover
  • Automatic application program side-load
  • Automatic communication channel switchover
  • Automatic transfer of data, alarms, and historical information