DanPac Control System Upgrade

Emerson

DanPac Control System Upgrade

Emerson

Optimize measurement and control of complex oil and gas applications by upgrading your legacy flow metering system. DanPac Systems offer smart custody transfer solutions enabling exceptional accuracy and control of flow metering installations.

Features

  • Emerson’s latest generation of DanPac Systems offers smart, integrated custody transfer solutions facilitating exceptional accuracy and unsurpassed control of flow metering installations. DanPac Systems feature a comprehensive configuration utility for screens, reports and control logic that simplifies future system changes.

    The DanPac Standard System is designed for more complex measurement sites, yet is easy to implement, with completely preconfigured control hardware and standardized components as well as built-in communications and controller redundancy. The DanPac Express System fulfills the growing demand for a reliable, scalable metering control solution, and is ideal when rapid deployment is critical.

    Whether upgrading to a DanPac Standard or Express System, you will benefit from the latest technologies for improved performance, scalability and sustainability. In fact, three levels of DanPac upgrades are available to increase the reliability of any legacy metering system.

    Advantages include:

    • Enhanced reporting capabilities improve data security and accessibility
    • Reduced cost of ownership
    • Improved performance and uptime
    • Faster implementation and system modifications
    • Simplified system expansion
    • Improved HMI performance and responsiveness
    • Enhanced data integrity
    • Expedited detection of operational issues

Documents & Drawings