No image available
No image available
Your request is being processed.
Emerson-P-LifeSciencesPractice

Life Sciences Practice

Product Description

Emerson’s Life Sciences Practice can help you establish proactive maintenance and reliability strategies on the plant and enterprise levels. This practice helps you build a strong foundation through services that integrate people, process, and technologies.

Features

  • When volatile market conditions and government regulatory constraints restrict topline growth, raising profitability in an increasingly competitive landscape while adhering to GMP requirements is challenging. Let Emerson’s Life Sciences Practice help accelerate your transition to top-quartile performance and create significant value for your organization.

    Get a competitive advantage: Our Life Sciences Practice gives you a mix of industry-specific maintenance and reliability experience that helps give you a competitive advantage. Proactive maintenance and reliability practices can ensure equipment availability and readiness—this supports flexible production scheduling while reducing downtime and maintenance costs.

    Proven results: We have delivered proven results in helping top global pharmaceutical companies to achieve significant improvement in their maintenance and reliability performance. On average, we have helped our customers achieve a 10%-20% plant availability increase; 30%-50% PM and calibration work load reduction; and a 15%-50% cost of failure reduction.

    Leverage the strength of existing assets: Emerson’s Life Sciences Practice helps you better utilize the technology and data you already have while providing advanced analytics and monitoring of processes and assets. By leveraging our PlantWeb solutions—such as wireless sensing, condition monitoring PdM technology, and advanced analytics—we can help you increase your Overall Equipment Effectiveness (OEE).

Documents & Drawings