No image available
No image available
Your request is being processed.
Fisher-P-252 Filter

Fisher™ Type 252 Filter

Product Description

The Type 252 filter is designed to clean supply gas or air before it enters the pilot on a pilot operated regulator, pneumatic instrument, or other device that requires clean gas to operate properly. An extended length filter is available that has a larger drip chamber to hold more moisture and debris. Filter materials comply with the recommendations of the National Association of Corrosive Engineers (NACE) MR0175

Features

  • Excellent Filtration
  • Optional Drain Valve
  • NACE Contruction Available
  • High Flow Rate

Specifications

Inlet and Outlet Connections Size
1/4 NPT
Maximum Working Pressure
Aluminum: 2150 psig / 148 bar
Stainless Steel: 2750 psig / 190 bar
Temperature Capabilities
-40° to 180°F / -40° to 82°C

Documents & Drawings