Fisher™ FIELDVUE™ DVC6200p Digital Valve Controller

Fisher

Fisher™ FIELDVUE™ DVC6200p Digital Valve Controller

Fisher

Fisher FIELDVUE DVC6200p digital valve controllers are PROFIBUS PA communicating instruments with linkage-less, non-contact travel feedback. In addition to the traditional function of converting a digital signal to a pneumatic output pressure, the DVC6200p digital valve controller gives easy access to information critical to process operation, as well as process control. Using a compatible PROFIBUS PA configuration tool, you can obtain information about the health of the instrument, the actuator, and the valve. You can also obtain asset information about the actuator or valve manufacturer, model, and serial number and set input and output configuration parameters and calibrate the instrument.

Specifications

Area Classification
Explosion Proof, Intrinsically Safe, FISCO, Type N, Flame Proof, Non-incendive for FM
Certifications
CSA, FM, ATEX, IECEx, CUTR, Lloyd's Register, Peso, KGS, INMETRO, NEPSI, TIIS, Natural Gas Certified, Single Seal Device
Communication Protocol
Profibus
Data Interface
Wired
Diagnostics
Yes
Input Signal
Electric
Max Outlet Pressure
145 psig
Mounting Type
Integral Mounted
Operating Temperature
Standard Temperature, High Temperature
Position Control
Throttling Control, On/Off
Power Source
Local
Process Control
Flow, Pressure, Temperature, Level
Supply Media
Air, Natural Gas, Nitrogen
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Offers an easy integration into control systems with Profibus PA.
  • Includes physical, transducer, AO, AI, DO, two DI, alarm transducer, and logbook function blocks.
  • Features linkage-less, non-contact feedback technology.
  • Equipped with robust, fully encapsulated electronics.
  • Device is configurable with electronic device description (EDD) or device type manager (DTM) software.
  • Available options include stainless steel material or remote mounting.

Documents & Drawings