Fisher™ Type LR125 Pressure Reducing Liquid Regulator

Fisher

Fisher™ Type LR125 Pressure Reducing Liquid Regulator

Fisher

Type LR125 pilot-operated, pressure reducing regulator is designed for liquid applications. The Type LR125 provides smooth operation, tight shutoff, and long life, even in dirty service. Its internally actuated metal plug eliminates disadvantages associated with boot-style regulators, and the specially engineered flow path deflects debris, protecting the seat from damage and erosion. An internal inlet strainer prevents large particles from entering the main valve.

CAD Drawings and Models: Click Here

Specifications

Temperature Capabilities
17E68 Nitrile (NBR): -20 to 150°F / -29 to 66°C | 17E97 Nitrile (NBR): 0 to 150°F / -18 to 66°C | 17E88 Fluorocarbon (FKM): 0 to 250°F / -18 to 121°C
Body Sizes
NPS 1 / 2 / 3 / 4 | DN 25 / 50 / 80 / 100
End Connections
NPT / SWE / CL150RF / CL300RF / CL600RF / PN 16/25/40
Maximum Inlet Pressure
600 PSIG / 20.7 bar | Or body rating limit, whichever is lower
Maximum Outlet Pressure
400 PSIG / 27.6 bar | Or body rating limit, whichever is lower
Spring Ranges
15 to 400 PSIG / 1.0 to 27.6 bar
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Features

  • Debris Protection
  • Thorough Laboratory Testing
  • In-Service Travel Indicator
  • Easily Maintained Pilot

Documents & Drawings