Fallback image
820_LNGM10_LNGS06

Micro Motion™ New Generation LNG Dispenser System

The LNG dispenser system uses both a liquid delivery and gas return meter which is seamlessly integrated with a single transmitter to offer a complete dispensing measurement solution in one package.

The Micro Motion™ New Generation LNG Dispenser System delivers a fully integrated solution that measures both liquid delivery and vapor return through one compact, dual‑core electronics platform. Its advanced Coriolis technology ensures exceptional accuracy and repeatability even in demanding cryogenic and two‑phase flow conditions, enabling true mass balance throughout every fueling cycle. With no moving parts, robust stainless‑steel construction, and global MID/OIML custody‑transfer approvals, it provides long‑term reliability and regulatory confidence. Designed for simplified installation and enhanced durability, the system reduces complexity while improving overall dispenser performance.

Key Features

  • Both the filling and gas return meter integrated into one transmitter provides complete solution for LNG dispensers.
  • Compact design saves installation space
  • 2 in 1 dual core processor with built-in safety barrier, simplifies wiring installation
  • Aviation plug joint improves reliability and durability
  • Excellent measurement in two-phase flow conditions to overcome entrained gas challenges
  • No moving parts to wear over time provides reliable and repeatable measurement
  • 3rd party certified performance and custody transfer approval to meet local requirements