Nelson™ Heat Trace PLT-Series Connection Kits and Accessories

Nelson

Nelson™ Heat Trace PLT-Series Connection Kits and Accessories

Nelson

Nelson™ Heat Trace PLT Series connection kits and accessories are Underwriter's Laboratory approved for use in domestic hot water supplemental heating systems when used with approved Nelson™ Heat Trace heating cables. The PLT-LP and PLT-LPS connection kits allow maximum versatility to the installer by interfacing with commonly used electrical and/or construction materials. The available accessories include LT-SP heat-shrinkable power end termination kit, LT-SE heat-shrinkable end seal termination kit, LT-SS heat-shrinkable in-line splice connection kit, LT-ST heat-shrinkable tee-splice connection kit, PC-03, PC-12 and PC-20 pipe clamps, JB552 junction boxes, GT-60 and GT-6 tape, and WS-100 warning signs.

Specifications

Certifications and Compliances
UL Rated: Ordinary (Unclassified) Locations
Accessories
Heat shrinkable termination and splice kits, pipe clamps, junction boxes, tape, and warning signs are available. See catalog pages for details

Features

  • The PLT-LP Connection Kit is suitable for connecting up to two heating cables to customer supplied power wiring or as an in-line splice configuration utilizing a customer supplied junction box. Refer to the selection table, in the catalog pages, for the proper specifying of the complete kit assembly. (Example: PLT-LP-J)
  • PLT-LP contains: 1 Universal Base, Box Adapter, Sealing Gasket and Locknut; 1 Sealing Grommet
  • The PLT-LPS Connection Kit is suitable for connecting up to two heating cables to customer supplied power wiring or as an in-line splice configuration utilizing a customer supplied junction box. This kit differs from the PLT-LP in that it also contains shrink tube cable terminations. Refer to the selection table, in the catalog pages, for the proper specifying of the complete kit assembly. (Example: PLT-LPS-J)
  • PLT-LPS contains: 1 Universal Base, Box Adapter, Sealing Gasket and Locknut, 1 Sealing Grommet; 1 Power Termination and Cable End Seal; 1 Ground Connection Splice

Documents & Drawings