O-Z/Gedney™ 4Q-WM Wire Mesh Liquidtight Connectors with Wire Mesh Strain Relief

O-Zgedney

O-Z/Gedney™ 4Q-WM Wire Mesh Liquidtight Connectors with Wire Mesh Strain Relief

O-Zgedney

O-Z/Gedney™ 4Q-WM Series wire mesh liquidtight connectors with wire mesh strain relief have male NPT threads and an insulated throat. They are used to secure, ground and seal liquidtight flexible metal conduit to enclosures and prevent conduit pull-out when subject to motion or strain.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2 per NEC 501.4(B); Class I, Zone 2 per NEC 505.15(C)(2); Class II, Division 1 per NEC 502.4(A)(1)(e); Class II, Division 2 per NEC 502.4(B)(2); Class III, Division 1 per NEC 503.3(A)(2); Class III, Division 2 per NEC 503.3(B); Intrinsically Safe per NEC 504.20
Standard Materials and Finishes
Zinc electroplated malleable iron body and nut. Zinc electroplated steel ferrule. Stainless steel wire mesh

Features

  • Furnished with locknut and KO sealing ring
  • Wire mesh prevents pull-out and tight end conduit "pop-out"
  • Liquidtight/Raintight/Oiltight/Concretetight
  • UL Listed NEMA Type 4 when installed into a NPT threaded entry or UL Listed conduit hub (sizes 1-1/4" and larger require thread sealant)
  • Suitable for grounding through 1-1/4" trade size per NEC Section 250.118(7)
  • For trade sizes 1-1/2" and larger, an internal or external equipment bonding conductor is required. See 4Q-L Series with external ground lug
  • Bonding wedge locknuts are recommended in Hazardous Locations. See 101
  • Suitable for wet locations
  • Inspection windows in ferrule to ensure full conduit engagement
  • Stainless steel single weave design

Documents & Drawings