O-Z/Gedney™ Type CH Space-Maker Conduit Hubs

O-Zgedney

O-Z/Gedney™ Type CH Space-Maker Conduit Hubs

O-Zgedney

O-Z/Gedney™ space-maker conduit hubs can be used with RMC and IMC. Type CH are general purpose fittings suitable for use with heavy wall cabinets. Type CH-T are insulated throat form fittings with a bonding screw. They provide a more vibration resistant connection with assured ground continuity.

Specifications

Standard Materials and Finishes
Suitable for use in: Class I, Division 2
NEC/CEC Certifications and Compliances
Mechanically galvanized available. Contact your local representative for pricing and availability
NEC/CEC Certifications and Compliances
Zinc electroplated ductile iron and neoprene gasket

Features

  • Female bushed nipple type
  • Female thread for rigid conduit and IMC
  • Takes less space
  • Recessed O-ring seal outside the box provides a watertight threaded hub on enclosures
  • Suitable for use with service entrance conduit

Documents & Drawings