O-Z/Gedney™ EXPB Expansion - Pull Box Fittings

O-Zgedney

O-Z/Gedney™ EXPB Expansion - Pull Box Fittings

O-Zgedney

O-Z/Gedney™ EXPB expansion/pull box fittings allow for expansion and contraction in a run of rigid conduit (2" in either direction for a total movement of 4"). They can be used to provide a convenient pull box to supply an intermediate pulling point in the conduit run. For applications involving IMC, a 15" minimum length of rigid conduit should be used entering the expansion fitting due to the slightly smaller O.D. of the IMC.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Hot dip galvanized malleable or ductile iron head, steel sleeve and bonding jumpers similar to Type BJ

Features

  • Weatherproof
  • Fitting supplied complete with bonding jumper, oversize sleeve and special Type A insulating bushing
  • Available in custom lengths. Contact your local representative for pricing and availability
  • Available for EMT. Contact your local representative for pricing and availability
  • The bonding jumpers furnished are of the form shown in the illustration except on the 31?2", 5" and 6" sizes. On these sizes the bonding jumper spans the entire fitting and, except for the length of the braid, is the same as the Type BJ

Documents & Drawings