O-Z/Gedney™ Mogul Conduit Bodies, Covers and Gaskets

O-Zgedney

O-Z/Gedney™ Mogul Conduit Bodies, Covers and Gaskets

O-Zgedney

O-Z/Gedney™ Mogul Conduit Bodies, Covers and Gaskets feature larger body sizes to facilitate the pulling of large and heavy conductors. They have specially designed raised cast covers that provide additional wiring area. These conduit bodies are ideal for pulling straight, 45° or 90° angle turns and/or making taps and splices.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(4)
Standard Materials and Finishes
Malleable iron bodies and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; steel covers have zinc electroplate; copperfree (max. 4/10 of 1%) aluminum bodies and covers with epoxy powder coat; stainless steel screws; neoprene gaskets
Optional Finishes
For additional corrosion protection, specify Hot Dip Galvanized: add suffix -G to Malleable Iron Catalog Number

Features

  • Roomy interiors: more wiring space
  • Smooth, rounded integral bushings in hubs protect conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and excellent ground continuity
  • Copperfree aluminum moguls are lightweight, self-oxidizing, self-renewing and offer a high corrosion resistance
  • Lightweight aluminum facilitates shipping, handling and installing
  • Sizes with flat-back design ideal where fitting is mounted flat against surface
  • 1/2" to 3" blank covers are domed for extra wiring space
  • Suitable for wet locations when used with gasketed covers

Documents & Drawings