O-Z/Gedney™ NEB Series Bolted Motor Starters and Contactors

O-Zgedney

O-Z/Gedney™ NEB Series Bolted Motor Starters and Contactors

O-Zgedney

O-Z/Gedney™ explosionproof, dust-ignitionproof, watertight NEB Series full voltage, bolted, manual motor starters and contactors provide disconnecting means, undervoltage protection, circuit protection, and motor running protection. These combination and non-combination motor starters are designed for use in areas where hazardous materials are handled or stored.

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIB + H2; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 4X, 7BCD, 9EFG; CSA Type 4, 4X
Standard Materials and Finishes
Copperfree (4/10 of 1%) aluminum bodies and covers with corrosion resistant gray powder coat epoxy inside and out. Stainless steel block hinges, cover bolts, handle, breaker and operator shafts. Neoprene O-ring
Options
Additional modifications such as operators, breather/drain fittings, control power options, nameplates, space heaters, control terminal blocks, auxiliary contacts and multi-pole lighting contactors are available. See catalog pages for details

Features

  • Explosionproof, Dust-Ignitionproof, Waterproof. Precision machined flame path between box and cover. O-ring gasket insures watertight integrity
  • Bolt on slotted mounting feet
  • Stainless steel, captive Quad-Lead™ cover bolts (disengage in 1-1/2 turns)
  • External stainless steel breaker operating handle
  • Ground lug package and installation instructions for termination of ground wire enclosed
  • Four point control terminal block, NEMA 1B with wire markers
  • Breaker operators can be locked in the ON or OFF position (combination starters only)
  • Four plugged 3/4" NPSM outlets drilled and tapped for control devices
  • Standard outlets top and bottom
  • Plugged 1/2" outlets top and bottom for optional breather/drain
  • Components are mounted on a galvanized steel removable pan
  • Enclosures are designed to accept Cutler-Hammer B, or Square D motor starters/circuit breakers. For other manufacturers, contact your local representative

Documents & Drawings