NEER™ Standard Conduit Locknuts

O-Zgedney

NEER™ Standard Conduit Locknuts

O-Zgedney

Appleton™ and O-Z/Gedney™ offer NEER™ standard conduit locknuts are used to secure threaded conduit or connectors to a knockout or unthreaded slip hole of a box or enclosure. Available in a range of plain, gasketed and bonding styles.

Specifications

NEC and CEC Certifications and Compliances
Rated for Ordinary Locations; Listed for Ordinary Locations
Standard Materials and Finishes
L-D: zinc diecast. L: steel. GL: zinc plated steel. LS: zinc plated stamped steel

Features

  • L-D: single cast thread eliminates cross-threading. UL Listed as a fittings locknut and stand alone rigid conduit locknut. All locknuts are symmetrical and can be assembled from either side. Conical flange on either side enters the knockout creating a 360° ground path
  • GL: bonding wedge is used with bushings to bond threaded rigid conduit and IMC to boxes, cabinets or other enclosures where locknut is exposed
  • LS: bonded with neoprene gasket provides a wet location/raintight seal when securing threaded conduit or connectors with tapered or straight thread, to a knockout or unthreaded slip hole of a box or enclosure
  • L-D: UL Listed and CSA Certified
  • GL: UL Listed
  • LS: UL Listed

Documents & Drawings