O-Z/Gedney™ Type PG Armored/Metal Clad Cable Connectors

O-Zgedney

O-Z/Gedney™ Type PG Armored/Metal Clad Cable Connectors

O-Zgedney

O-Z/Gedney™ Type PG armored/metal clad cable connectors are designed for use with any type of jacketed metal clad cable to terminate and ground the armor and secure the cable where it enters a cabinet through a standard knockout, slip-hole or D and T entrance.

Specifications

Optional Materials
Available with stainless steel grounding screws and pressure ring. Contact your local representative for price and availability
Options
All fittings can be supplied with neoprene gasket, locknut and insulating bushing. See catalog pages for details. Contact your local representative for price and availability
Options
Zinc plated malleable or ductile iron, electro-plated grounding screws and pressure ring
Standard Materials and Finishes
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(4)

Features

  • Suitable for wet locations
  • Gland type (with grounding sleeve and set-screws)

Documents & Drawings