O-Z/Gedney™ Type PK Armored/Metal Clad Cable Connectors

O-Zgedney

O-Z/Gedney™ Type PK Armored/Metal Clad Cable Connectors

O-Zgedney

O-Z/Gedney™ Type PK armored/metal clad cable connectors are designed for use with any type of non-jacketed metal clad cable to terminate and ground the armor and secure the cable where it enters a cabinet (1?4" maximum thickness), through a standard knockout, slip-hole or D and T entrance.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc electroplated malleable iron

Features

  • For Non-Jacketed Metal Clad Cable such as interlocked armor, corrugated metal sheath, smooth aluminum sheath and similar types
  • Non-watertight for dry locations
  • These terminators accommodate a wide range of cable armor diameters in a given fitting by simply inserting fiber rings to provide armor stops having smaller diameters
  • An armor clamp having clamping pieces on each side allows the cable to be centered in the fitting and provides full contact with the armor to insure a positive ground
  • The armor clamp on the 1-1?4" through 5" trade sizes consists of two clamping pieces (one on each side) as shown in illustration. The 3?4", 1" and 6" trade sizes have one clamping piece located on one side only
  • Furnished complete with phenolic insulating bushing, electro-plated steel screws and plated steel or malleable iron locknut

Documents & Drawings