O-Z/Gedney™ SCC and SSP Threaded Rigid Conduit and IMC Bolt-On™ Couplings

O-Zgedney

O-Z/Gedney™ SCC and SSP Threaded Rigid Conduit and IMC Bolt-On™ Couplings

O-Zgedney

O-Z/Gedney™ SCC and SSP Series threaded rigid conduit and IMC Bolt-On™ couplings provide a fast and inexpensive method of joining two sections of threaded rigid conduit and IMC in areas of close conduit spacing, tight clearance locations and irregular conduit bends which may normally require an expensive union.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
NEC/CEC Certifications and Compliances
Zinc electroplated malleable iron coupling, steel, zinc electroplated steel hardware and neoprene gasket

Features

  • Concretetight
  • Fast installation: (1) Slip Bolt-On™ coupling over threaded end of one conduit section, (2) Butt the end of the second threaded conduit section to the first, (3) Slip Bolt-On™ coupling to the center of the two conduit threads and tighten bolt(s)

Documents & Drawings