Threadless Compression and Set-Screw Couplings and Connectors

O-Zgedney

Threadless Compression and Set-Screw Couplings and Connectors

O-Zgedney

Appleton™ and O-Z/Gedney™ threadless compression couplings are used to join lengths of rigid metal conduit. Threadless compression connectors are used to secure and terminate rigid metal conduit to enclosures. Threadless set-screw couplings are used to join lengths of rigid metal conduit and IMC. Threadless set-screw connectors are used to secure and terminate rigid metal conduit and IMC to enclosures.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(1)(1)
Standard Materials and Finishes
Zinc electroplated malleable iron

Features

  • Concretetight compression connectors
  • Concretetight, insulated compression connectors
  • Concretetight compression couplings
  • Concretetight 90° compression box connectors
  • Concretetight (when taped), insulated set screw connectors
  • Concretetight (when taped), steel set screw couplings
  • Combination armored cable/flexible metal conduit to rigid metal conduit couplings

Documents & Drawings