O-Z/Gedney™ TX Expansion Fittings

O-Zgedney

O-Z/Gedney™ TX Expansion Fittings

O-Zgedney

O-Z/Gedney™ TX expansion fittings allow for expansion and contraction in a run of electrical metallic tubing (EMT). They provide for a maximum of 4" conduit movement, 2" in either direction.

Specifications

Copperfree (4/10 of 1% max.) aluminum is available. See catalog pages for details.
Optional Materials
Basic fitting is hot dip galvanized malleable iron. Other metal parts are zinc plated
Standard Materials and Finishes
Listed for Ordinary Locations

Features

  • These fittings, less the EMT connectors and conduit nipple, are our Type AX expansion fittings which are listed by Underwriters Laboratories, Inc., for use with rigid conduit when used with bonding jumpers
  • Concretetight

Documents & Drawings