Paine™ 311-38-540 High Pressure and Temperature Transducer

Paine

Paine™ 311-38-540 High Pressure and Temperature Transducer

Paine

Ready to meet the demands of extreme environments, the Paine™ 311-38-540 High Pressure and Temperature Transducer is an ideal solution for critical pressure and direct media stream temperature measurements. This device comes with an all-welded, seal construction that is well-suited for applications in high shock, vibration, external case pressure and corrosive conditions. This transducer is customizable and offers rapid process change detection to increase and enhance process visibility.

Specifications

Measurement Range
30000 psia (2068 bar)
Operating Temperature
-40°F to 425°F (-40°C to 218°C)
Process Media
Any compatible with alloy UNS NO7718 solution annealed and aged to a minimum hardness of 40HRC
Pressure Port/Fitting
Per MS33656-E3 using annealed Inconel 600 replaceable seal
Operating Temperature
-40°F to 425°F (-40°C to 218°C)
Process Media
Any compatible with alloy UNS NO7718 solution annealed and aged to a minimum hardness of 40HRC
Pressure Port/Fitting
Per MS33656-E3 using annealed Inconel 600 replaceable seal

Features

  • Provides critical pressure and direct media stream temperature measurements with up to 0.02% of full scale accuracy
  • Rapid temperature change detection allows for enhanced process visibility
  • All-welded, sealed construction is durable and built to withstand corrosive and harsh environments
  • Customizable transducer options available for fit-for-use designs

Documents & Drawings