No image available
No image available
Your request is being processed.
Paine-P-328-12-0010 HP and HT Transducer

Paine™ 328-12-0010 Pressure and Temperature Transmitter and Data Logger

Product Description

The Paine™ 328-12-0010 Pressure and Temperature Transmitter and Data Logger is a high precision solution for process measurements and data logging. This transmitter measures pressure and temperature with full-scale accuracy of ±0.05% and is able to withstand temperatures of up to 347 °F (175 °C). Utilizing onboard memory, this device also provides data logging functionality, allowing the sensor to automatically acquire large amounts of data for future analysis.

Specifications

Measurement Type
Absolute
Accuracy
±0.05% of the full scale
Output
Digital, RS-485
Measurement Range
Up to 30000 psia (2069 bar)
Operating Temperature
-40 °F to 347 °F (-40 °C to 175 °C)
Process Media
Fluids and gases compatible with NO7718, solution annealed and aged to a maximum hardness of 40 HRC
Pressure Port/Fitting
Per MS33656-E3 except bore diameter

Features

  • Automatically logs at user specified intervals for any combination of pressure, temperature and time stamp
  • High precision design provides accurate data readouts during logging
  • Onboard memory of data logger dynamically logs over 2 million individual data points for future analysis
  • Durable construction engineered to withstand extreme environments for optimal performance in tough applications
  • Customizable transmitter options available for fit-for-use designs

Documents & Drawings