No image available
No image available
Your request is being processed.
Rosemount-2088 Gage and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Product Description

With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you can commission the device on the spot without complicated tools. This pressure transmitter is also available with manifolds and remote seals.

Products

Search
1-4 of 4 results for Products
2088 Gage and Absolute Pressure Transmitter
1199 Diaphragm Seal System
2088 Gage and Absolute Pressure Transmitter
306 In-Line Manifold
2088 Gage and Absolute Pressure Transmitter
R306 In-Line Manifold
2088 Gage and Absolute Pressure Transmitter
1299 Diaphragm Seal System

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 50:1
Communication Protocol
4-20 mA HART®, 1-5 V Low Power HART®
Measurement Range
Up to 4,000 psig (275,8 bar) Gage, Up to 4,000 psia (275,8 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NSF, NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Local Operator Interface (LOI) features straightforward menus and built-in configuration buttons for ease-of-use
  • Factory-assembled and leak-checked integral manifold and remote seal solutions deliver a quick start-up
  • Available protocols include 4-20 mA HART and 1-5 Vdc HART Low Power for application flexibility
  • Lightweight, compact design allows for easy installation

Documents & Drawings

Parts & Accessories

Search
1-10 of 20 results for Parts & Accessories
:
$89.90
$50.41
$575.54
$92.42
$88.22
$236.10
$70.16
$212.57
$129.81
$425.56