Rosemount™ 2410 Tank Hub

Rosemount

Rosemount™ 2410 Tank Hub

Rosemount

The Rosemount 2410 handles data communication between field devices and the control room, and is available in two versions for single or multiple tanks. Control room communication options include Modbus, IEC 62591 (WirelessHART® protocol) and emulation of other vendors’ protocols. The Rosemount 2410 also feeds power to Rosemount field devices on the FISCO compliant intrinsically safe Tankbus.

Specifications

Safety
• SIL 2 and SIL 3 certified.
• TÜV tested and WHG approved for overfill prevention.
Tankbus
Foundation™ Fieldbus FISCO (self-configuring ).
Field Bus
Rosemount 2410 communicates with a host or a field communication unit via TRL2 Modbus, RS485, 4-20 mA/HART, Enraf, L&J Tankway, Varec Mark/Space, Whessoe, GPE, WirelessHART® protocol.
Relay Outputs
Two SIL certified relays, which can be configured for different tanks and process variables.
Analog Input
One input channel, current range 0-23 mA.
Analog Output
One output channel (SIL certified ), current range 3.5-23 mA (HART).
Display/Interface
Integral digital read-out display: level, level rate, ullage, signal strength, volume (TOV), liquid average temperature, 1-16 spot temperature, vapor average temperature, ambient temperature, free water level, liquid pressure, vapor and air pressure, observed and reference density, and flow rate.
Power Supply
• 24-48 VDC (-15% to +10%).
• 48-240 VAC (-15% to +10%), 50/60 Hz.
Ambient Temperature
-40 to +70 °C (-40 to +158 °F). Minimum start-up temperature is -50 °C (-58 °F).
With LCD display: -25 to 70 °C (-13 to 158 °F).

Features

  • Collect and transfer data from one or several tanks to the control room.
  • Save installation cost by using the bus powered intrinsically safe two-wire Tankbus.
  • Choose between several control room communication possibilities, including Modbus, IEC 62591 (WirelessHART® protocol) and emulation of other vendors’ protocols.
  • Calculate average temperature, observed density and strapping table based volume.
  • Simplify start-up with tank device auto-configuration.
  • Get two configurable output relays, and one analog output for level alarm, all of which are SIL certified.

Documents & Drawings