No image available
No image available
Your request is being processed.
Rosemount-304 Conventional Manifold

Rosemount™ 304 Conventional Manifold

Product Description

Engineered for 2-, 3- and 5-valve configurations, the Rosemount 304 Conventional Manifold attaches to a transmitter with a traditional or coplanar flange. This manifold is available in traditional and wafer styles and is factory-assembled to transmitters, leak-tested and calibrated for quick installation. Designed for multivariable, static and differential pressure transmitters, this manifold allows instrument isolation, controlled venting and protection from leaking to ensure measurement integrity.

Products

Search
1-6 of 6 results for Products
3051S MultiVariable Transmitter
304 Conventional Manifold
3051 Coplanar Pressure Transmitter
304 Conventional Manifold
4088 MultiVariable Transmitter
304 Conventional Manifold
3051S Coplanar Pressure Transmitter
304 Conventional Manifold
2051 Coplanar Pressure Transmitter
304 Conventional Manifold
3051S Wireless MultiVariable Transmitter
304 Conventional Manifold

Specifications

Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Carbon Steel
Packing Material
PTFE, Graphite-based
Process Connections
1/2"-14 female NPT, IEC 61518
Process Connection Orientation
Parallel transmitter, 90° transmitter
Certifications
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

  • Assembles to transmitter flange in accordance with IEC 61518
  • Traditional (Flange x Flange and Flange x NPT) and wafer manifold styles meet a wide range of applications
  • 2-,3- and 5-valve configuration for assembly to multi-variable, absolute, gage and differential pressure transmitters
  • Manifold can be factory-assembled to a transmitter, leak-tested and calibrated for quick installation
  • 5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity

Documents & Drawings

Parts & Accessories

Search
1-10 of 21 results for Parts & Accessories
:
$81.08
$97.57
$81.08
$200.81
$71.84
$259.62
$94.94
$259.19
$672.58