No image available
No image available
Your request is being processed.
Rosemount-3051CFP Integral Orifice Flow Meter

Rosemount™ 3051CFP Integral Orifice Flow Meter

Product Description

Designed with an integral orifice primary element for easy installation, the Rosemount 3051CFP Integral Orifice Flow Meter is an industry-leading flow measurement solution. This flow meter utilizes a self-centering integral orifice plate that is provided in a meter run and engineered to facilitate highly accurate flow measurement in small line sizes (0.5 - 1.5 in. or 15 - 40 mm). Available with Graphical, back-lit display, Bluetooth® connectivity, Flow specific configuration and enhanced software capabilities designed to access the data you need quickly. This device is offered with multiple communication protocols, including WirelessHART®.

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1 (8:1 flow turndown)
Measurement Range
Up to 1000 inH2O (2,48 bar) differential
Communication Protocol
4-20 MA HART®, WirelessHART®, FOUNDATION™ fieldbus, PROFIBUS® PA, 1-5 V Low Power HART®
Line Size
0.5 to 1.5 in. (15 to 40 mm)
Process Wetted Material
Body: 316L SST
Orifice Plate: 316L SST, Alloy C-276, Alloy 400
Diagnostics
Basic Diagnostics, Process Alerts, Loop Integrity Diagnostics, Plugged Impulse Line Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • Suitable for small line sizes 0.5-1.5 in. (15-40 mm), the orifice plate is integrated in a meter run for ease of installation and high flow maeasurement accuracy and repeatability
  • Application specific configuration allows you to transform your pressure transmitter into a flow meter with a totalizer
  • Complete flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • 10-year installed stability and 150:1 rangedown produce reliable measurements and wide application flexibility
  • Bluetooth® wireless connectivity unlocks a far simpler process to perform maintenance and service tasks without the need for a physical connection or separate configuration tool
  • The graphical, back-lit display allows for easy operation in 8 different languages in all lighting conditions
  • Loop Integrity and Plugged Impulse Line diagnostics detect electrical loop issues and plugged impulse piping before it impacts the quality of the process for increased safety and reduced downtime
  • Quick service buttons offer built-in configuration buttons for streamlined commissioning
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings