Rosemount™ 3800/3800VP PUR-Sense™ Autoclavable and Steam Sterilize pH Sensors

Rosemount

Rosemount™ 3800/3800VP PUR-Sense™ Autoclavable and Steam Sterilize pH Sensors

Rosemount

The Rosemount 3800 series is available in three different insertion lengths, 120 mm, 225 mm and 325 mm. The Rosemount 3800VP has a PT100 ohm RTD mounted inside the pH glass stem for automatic temperature compensation. The 3800 has no integral temperature sensor and is supplied with a coaxial S8 Pg 13.5 connector.

Specifications

Measurement Range
pH 0 to 14
Ambient Temperature
up to 105°C (steam up to 140°C) / up to 221 F° (steam up to 284 F°)
Dimensions
12 mm OD, shaft length -01= 120 mm , -02 = 225 mm , -03 = 325 mm

Features

  • DRIFT FREE REFERENCE - designed with silver-silver chloride reference electrode with gelled electrolyte and proprietary liquid junction.
  • STERILIZATIONS UP TO 140°C – Improved GPHT glass technology increases high temperature stability.
  • FAST, ACCURATE AND IMPROVED STABILITY – Reliable measurements after sterilization cycles.
  • 50 STEAM CYCLES - Ensures fast & accurate long life in actual process conditions.
  • INDIVIDUAL QUALITY CERTIFICATION - With a list of materials for each sensor.

Documents & Drawings