No image available
No image available
Your request is being processed.
Rosemount-400 Conductivity Sensor

Rosemount™ 400 Contacting Conductivity Sensor

Product Description

The Rosemount 400 Contacting Conductivity Sensor, with integral cable, accurately measures electrolytic conductivity in a broad range of applications from high purity water to clean cooling water. The Rosemount 400 conductivity sensor is ideal for use in clean, non-corrosive liquid having less than 20,000 µS/cm.

Specifications

Design
Cell constants: 0.01, 0.1, and 1.0/cm
Vacuum: At 1.6 in. Hg (5.2 kPa) air leakage is less than 0.005 SCFM (0.00014 m3/min)
Dimensions
Cable length (Model 400 only): 10 ft (3.1 m) standard; 50 ft (15.2 m) optional
Materials of Construction
Wetted Materials: Electrodes - titanium; Body - 316 stainless steel; Insulator - PEEK; O-Rings - EPDM
Temperature
Standard: 32 - 221 °F (0 - 105°C)
With optional integral junction box: 32 - 392 °F (0 - 200°C)

Features

  • Factory-measured cell constant ensures out-of-the-box accuracy and no initial calibration requirements
  • Available in cell constants of 0.01, 0.1, and 1.0/cm
  • Conductivity sensor designed for direct screw-in insertion into process piping using a front facing 3/4 inch MNPT fitting
  • Can alternatively be used with a pipe tee or flow cell in a sidestream installation
  • Conductivity sensor has concentric titanium electrodes separated by a PEEK insulator
  • EPDM O-ring seals the internal parts of the conductivity sensor from the process liquid

Documents & Drawings

Parts & Accessories

Search
1-3 of 3 results for Parts & Accessories
:
$756.89
$29.68
$352.69