Rosemount™ OxyBalance Oxygen Display and Averaging System

Rosemount

Rosemount™ OxyBalance Oxygen Display and Averaging System

Rosemount

Large combustion processes continually require improved gas analysis in order to maintain the best heat rate performance. The OxyBalance system is a display and averaging system that assists plant operations in setting overall fuel/ air ratios as well as providing a tool for balancing individual burners or sets of burners.

Specifications

Ambient Temperature
-5°C to 35°C
Power Supply
110V/240 V, 50/60 Hz
Enclosure Rating
NEMA 4X

Features

  • Graphically displays and trends from 1-8 oxygen measurements
  • Probe inputs may be from Rosemount Analytical, Westinghouse or any competitive oxygen probe with a 4-20 mA signal output
  • Auto Sense – automatically detects probes when they are wired into the system
  • Generates up to 4 signals (4-20 mA) as programmable averages
  • Failed or calibrating probes are automatically removed from the average
  • Individual probe readings remain autonomous and are unaffected by any potential failure of the OxyBalance unit
  • Variable time scale trends for each individual probe value, as well as for up to 4 averages
  • Password protection for setup menus
  • No single point of failure – individual probe 4-20 mA signals going to the DCS are unaffected by a power supply or other failure of the OxyBalance

Documents & Drawings