Rosemount™ 6100 Flow Control Module

Rosemount

Rosemount™ 6100 Flow Control Module

Rosemount

The 6100 Flow Control Module is a convenient means to properly control the sample and calibration gas flow rate through the analyzer. The 6100 Flow Control Module includes a bypass flowmeter with a needle valve to minimize the sample transport time. The flexible design makes the flow control module suitable for 1 to 4 analyzers.

Specifications

Ambient Temperature
0 to 122°F (50°C)
Dimensions
19-inch backplate or wall mount plate:
1, 2 or 3 analyzers – 19”(W) x 12.25”(H) x 6”(D)
4 analyzers – 19”(W) x 17.5”(H) x 6.5”(D)
Weight
Approximately 20 lbs. (9 kg.) for up to 4 analyzers

Features

  • Flexible design to accommodate from 1 to 4 analyzers
  • Compact mounting configuration - 19"  back plate suitable for wall or rack mounting
  • 316 stainless steel wetted parts for maximum corrosion protection
  • Front access guard filters
  • Easy introduction of calibration gases
  • Flowmeter with precision needle valve

Documents & Drawings