Rosemount™ 6500 Multi-Purpose Sample Gas Conditioning

Rosemount

Rosemount™ 6500 Multi-Purpose Sample Gas Conditioning

Rosemount

The 6500 Multi-Purpose Sample Gas Conditioning System delivers a representative, clean and dry sample to the analyzer in a cost effective method. Normally, 80% of the analyzer system problems are attributed to inadequate sample system components and design. Today, most companies are operating with limited resources for design and maintenance of the sample system. The 6500 incorporates the highest quality components and flexibility in design for reliable and trouble-free operation.

Specifications

Ambient Temperature
32 to 90°F (0 to 32°C)
Dimensions
sample gas conditioning module with sample pump: 28”(H) x 19” (W) x 10” (D); weight: approximately 30 lbs.

Features

  • Innovative and flexible sample conditioning system
  • Choice of moisture removal devices- thermoelectric cooler or phase separator
  • Built-in particulate filter and coalescing filter
  • Choice of diaphragm pumps for shortest sample lag time
  • Corrosion-resistant wetted part for harsh sample conditions
  • Flexibility in design provides cost effective sample system solution
  • Sample pump module and sample gas conditioning module can be used independently or combined to provide a complete system

Documents & Drawings