Rosemount 8800 CriticalProcess Vortex Flow Meters

Rosemount

Rosemount 8800 CriticalProcess Vortex Flow Meters

Rosemount

The Rosemount 8800 CriticalProcess Vortex Flow Meter allows for safe, on-line sensor replacement. The additional needle valve creates a double block and bleed to safely access the sensor housing. This allows users to remove the Vortex flow sensor without shutting down the process and provides an added level of safety in critical applications with aggressive or high temperature flows. The unique design eliminates the need for bypass lines or preventative sensor replacement, reducing overall installed costs.

Specifications

Flowmeter Accuracy
± 0.65% of volumetric rate for liquids
± 1% of volumetric rate for gas and steam
± 0.70% of mass flow rate in water using MultiVariable option
± 2% of mass flow in steam using MultiVariable option
Turndown
38:1
Output
4-20 mA with HART® 5 or 7
4-20 mA with HART® 5 or 7 and Scalable Pulse Output
FOUNDATION; fieldbus ITK6 with 2 Analog Input blocks, 1 Backup Link Active Scheduler function block, and 1 Integrator function block (1 PID function block optional)
Wetted Material
Stainless Steel – 316 / 316L and CF3M
Nickel Alloy – C-22 and CW2M
High Temp Carbon Steel – A105 and WCB
Low Temp Carbon Steel – LF2 and LCC
Duplex UNS S32760 and 6A
Consult factory for other wetted material options
Flange Options
ANSI Class 150 to 1500
DIN PN 10 to PN 250
JIS 10K to 40K
Flanges are available in a variety of facings
Consult factory for additional flange ratings
Operating Temperatures
-330°F to 842°F (-200°C to 450°C)
Line Size
Flanged: 1–in to 12–in (15 to 300 mm)
Dual: 1–in to 12–in (15 to 300 mm)
Reducer: 1½–in to 14–in (40 to 350 mm)

Features

  • Unique design isolates Vortex sensor from the process, enabling safe, on-line sensor replacement for maximum uptime
  • Reduce installation costs with no bypass lines
  • Increase personnel safety with a needle valve that creates double block and bleed
  • Eliminate plugging and clogging with an all cast design
  • Achieve vibration immunity with a mass balanced sensor and Adaptive Digital Signal Processing with visual filtering
  • Save time and money with no moving parts to repair or maintain
  • A standard internal signal generator included in every meter simplifies electronics verification
  • Simplify SIS compliance with available dual and quad Vortex flow meters

Documents & Drawings