Rosemount™ Chemiluminescence Detector (CLD)

Rosemount

Rosemount™ Chemiluminescence Detector (CLD)

Rosemount

Available as an analyzer module to be combined with an MLT analyzer via LON, or as standalone analyzer integrated into a platform. This detector enables NO or NOx measurements. It is a self-contained unit complete with detector and electronics. The modular design allows for easy system integration. The CLD analyzer module may be a “stand alone” analysis instrument with the addition of our input/output (I/O) module and platform or it can be integrated into a sophisticated multi-component analysis network.

Specifications

Measurement Range
0 to 10...500 ppm through 0 to 250...10,000 ppm, NO/NOx with four (4) fullscale selectable output ranges; special ranges on request, (maximum 500 ppm NO2)
Power Supply
AC: 85 to 264 VAC, 47 to 63 Hz, 150 W
maximum via platform or
DC: 24 VDC +/- 5%, 120 W, 5A
maximum, direct to analyzer module
Ripple and noise: <100 mVpp
Load regulation: < +/- 1%
Mounting
Inside platform (19.0"  rack mountable) or custom installed in a panel
Dimensions
109 mm x 213 mm x 445 mm (4.3"  x 8.4"  x 17.5" ) HWD
Weight
8.2 kg (18 lbs.)
Mounting
Inside platform (19.0"  rack mountable) or custom installed in a panel
Dimensions
109 mm x 213 mm x 445 mm (4.3"  x 8.4"  x 17.5" ) HWD
Weight
8.2 kg (18 lbs.)

Features

  • Thermoelectrically-cooled solid-state detector insures high stability
  • Modular design provides mounting and system expansion flexibility
  • Fast response-90% fullscale within 1 second
  • Four (4) user-selectable ranges from 0 to 10,000 ppm
  • Automated ozonator shutoff on loss of air pressure
  • Remote control and automatic calibration
  • On-line diagnostic capabilities
  • Sample flow measurement available
  • Efficient, interferent-free vitreous carbon NO2 converter

Documents & Drawings