Emergency Onsite Support for Rosemount Analytical Products

Rosemount

Emergency Onsite Support for Rosemount Analytical Products

Rosemount

With Emergency Support, a certified engineer will be dispatched to your plant on a priority basis. Immediate availability of service experts for Rosemount analytical products can help you reduce or eliminate downtime and unplanned outages.

Features

  • The Emergency On-site Support program will provide priority access to a field service engineer. The service will be structured based on the customer’s needs, local capabilities, and logistics conditions. They may include guaranteed response type, type of coverage, and number of call outs.
  • Emergency On-site Service customers enjoy:
    • Emergency on-site service covered under a single, fixed fee
    • Priority response of field engineering over non-contract customers
    • Assurance that if we can’t resolve an issue via telephone support, a field engineer will be dispatched to the plant site as soon as possible
    • Managed risk of unplanned or emergency situations
    • Elimination of the trouble of budgeting for yearly maintenance through a single, fixed fee

Documents & Drawings