Rosemount™ FCLi Free Chlorine Measuring System

Rosemount

Rosemount™ FCLi Free Chlorine Measuring System

Rosemount

The Model FCLi is a complete system for the determination of free chlorine in fresh water. It consists of a transmitter (choice of Model 56 or Model 1056), a 498CL-01 pH-independent free chlorine sensor, an optional pH sensor, and a constant head flow controller. The transmitter and flow controller are mounted on a back plate, and quick disconnect Variopol sensor cables are pre-wired to the transmitter, making installation and startup fast and easy.

Specifications

Weight
Model FCLi-01: 10 lb/13 lb (4.5 kg/6.0 kg)
Model FCLi-02: 11 lb/14 lb (5.0 kg/6.5 kg)
Accuracy
Accuracy depends on the accuracy of the chemical test used to calibrate the sensor
Ambient Temperature
32 to 122 °F (0 to 50 °C)
Weight
Model FCLi-01: 10 lb/13 lb (4.5 kg/6.0 kg)
Model FCLi-02: 11 lb/14 lb (5.0 kg/6.5 kg)

Features

  • COMPLETE SYSTEM INCLUDES sensor, connecting cable, analyzer, and flow controller
  • SENSOR RESPONSE IS PRACTICALLY INDEPENDENT pH between pH 6.5 and 10
  • NO REAGENTS
  • NO AUXILIARY pH ELECTRODE
  • VARIOPOL QUICK-DISCONNECT FITTINGS makes sensor replacement easy

Documents & Drawings