Rosemount™ GMP 1000M CEMS Cabinet

Rosemount

Rosemount™ GMP 1000M CEMS Cabinet

Rosemount

The GMP1000M CEMS cabinet is a cost-effective, pre-engineered continuous emissions monitoring systems (CEMS) for those applications where up to five components must be monitored, and opacity is required for regulatory compliance. The Rosemount Analytical GMP 1000M CEMS package provides field-proven analyzer technologies coupled with the most ruggedly constructed and dependable sample extraction and conditioning systems in the industry. The GMP 1000M package is backed by Emerson’s comprehensive CEMS support services, which can include installation, startup, certification testing, in-house training and on-going maintenance and support for the system’s life cycle.

Specifications

Power Supply
110/220V AC ±10 %, 60 Hz ±1.5 Hz, single phase
Dimensions
79 in. H x 24 in. W x 32 in. D (2000 mm H x 610 mm W x 800 mm D)
Enclosure Rating
NEMA 12 Sample moisture: up to 30 % moisture
Power Supply
110/220V AC ±10 %, 60 Hz ±1.5 Hz, single phase
Dimensions
79 in. H x 24 in. W x 32 in. D (2000 mm H x 610 mm W x 800 mm D)

Features

  • Fully pre-engineered and pre-packaged system
  • Offers multiple measurement ranges for practically all CEMS applications
  • Measurement options include: CO, CO2, SO2, NO, NOx, O2, THC and Opacity
  • Meets US EPA 40 CFR Part 60 requirements
  • ISO 9001 – Certified Quality Standards
  • System and Analyzer self diagnostics
  • Fast loop bypass prior to final cooling stage
  • Final cooling stage is pressurized for maximum moisture removal efficiency
  • NEMA 12 enclosure
  • Ambient Temperature Range +45 to 85 °F (+7 to 29 °C) or 0 to 110 °F (-18 to 43 °C) with optional HVAC
  • Comprehensive support services offered by Emerson

Documents & Drawings