Rosemount™ Hx338 Steam Sterilizable & Autoclavable pH Sensor

Rosemount

Rosemount™ Hx338 Steam Sterilizable & Autoclavable pH Sensor

Rosemount

The Hx338 sensor provides biotechnology and pharmaceutical processes with the unique Tri-Triple reference technology. The Tri-Triple reference is made up of three (3) separate peripheral liquid junctions that make contact with the solution, and then two (2) inner junctions that protect the reference. The first junction eliminates flow sensitivity and maintains a steady reference signal. The three overall reference junctions work together to help maintain a drift-free pH signal and fight poisoning ions (i.e. sulfides, proteins, or sugars), even after numerous sterilization cycles.

Specifications

Measurement Range
pH Range: 2 to 12 (0 to 14 for short periods)
Ambient Temperature
-14 to 275° F (-10 to 135° C)

Features

  • Allows For Fixed or Retractable Mounting Configurations
  • Measures Accurately after many 130°C (266°F) SIP Applications
  • Requires Minimal Servicing
  • Installs Easily with Quick Cable-to-Sensor Disconnections
  • Provides Fast and Stable Readings
  • Meets Sanitary Requirements
  • Offers Versatile Mounting Options
  • Allows Choice of Insertion Lengths
  • Protects Cable-to-Sensor Connection
  • Installs with Standard G 1¼"  Weld-in Socket

Documents & Drawings