Hagan Power Positioner 8x14 Torque Type

Rosemount

Hagan Power Positioner 8x14 Torque Type

Rosemount

Emerson’s Rosemount Analytical pneumatic power positioners handle exacting control requirements in applications from steel mills to refineries – where positioning speed and accuracy are a given. The 8 x 14 units offer greater force for tougher jobs such as huge slide dampers and large valves.

Specifications

Repeatability
1% of full stroke or better
Ambient Temperature
0-140°F (-17,8 -60°C), 160°(71°C) with increased maintenance
Measurement Range
3-15, 0-30 psig (21-103,
0-207 kPa), and 4-20 mA

Features

  • Floor mount
  • Dust cover and internal heater
  • Limit switches and position transmitters
  • Power air supply
  • Internal air locking system
  • Accuracy
  • Reliability
  • Simple maintenance because of the rugged frame construction
  • Efficient torque and power at a minimum cost
  • Fast response to small input signal changes due to high internal gain

Documents & Drawings