Rosemount™ PowerVUE™ Fan Damper Actuators 4x5 Torque Type

Rosemount

Rosemount™ PowerVUE™ Fan Damper Actuators 4x5 Torque Type

Rosemount

The new PowerVUE™ design utilizes the same rugged Hagan actuator and frame construction, combined with the accuracy and reliability of the Fisher FieldVUE DVC6000 Digital Valve Controller. The pneumatic power positioner remains the most reliable and cost-effective method of actuation. Torque ranges are from 400 ft-lbs to 4,600 ft.-lbs.

Specifications

Power Supply
150 watts
Weight
80 lbs. (36 kg) typical
Ambient Temperature
40° to 122°F (4,44° to 50°C), 140°F (60°C) with increased maintenance
Power Supply
150 watts
Weight
80 lbs. (36 kg) typical

Features

  • Integral I/P: FOUNDATION® fieldbus input or 4-20 mA
  • Reliable, closed loop positioning
  • Double acting piston; no vanes
  • Optional " fall in place"  upon loss of air
  • Manual operator
  • ValveLink Diagnostics/AMS
  • Suitable for hazardous area service; explosion-proof, flameproof and intrinsically safe
  • Self-diagnostic capabilities allow you to check fan/damper actuator performance in place
  • Ease of field maintenance

Documents & Drawings