Net Safety Safeguard Alarm Controller

Rosemount

Net Safety Safeguard Alarm Controller

Rosemount

The SafeGuard 16 Channel Modbus® Master Display and Alarm Monitor / Controller is a cost-effective mini-system controller alternative to expensive PLC systems. It comes with a centralized, easy-to-read LCD providing simultaneous status on 16 channel inputs as well as several expansion options including Mimic Display capabilities and HMI software packages.

Specifications

Ambient Temperature
-25 °C to +60 °C (-13 °F to +140 °F)
Mounting
NEMA 4X fiberglass Enclosure wall mount, Basic wall mount, 1/2 length 19"  inch rackmount
Measurement Range
Voltage Range: 10 to 30 Vdc
Power Supply
12 watts max at 24 Vdc
Warranty
2 Years

Features

  • 8 channel display mode and boards allows for economical configuration for smaller systems.
  • Dual Modbus RS-485 serial ports for simultaneous master / slave operation.
  • Alarm Zoning feature available
  • target specific zones at the same time or entire areas. Relay Acknowledge feature allows silencing of external audible devices during alarm.
  • Graphic LCD readout displays monitored data as trends, bar graphs and engineering units.
  • Standard A SPDT common alarm relays for HORN, HIGH, WARN & FAULT. Optional discrete channel alarm relays also available.
  • Alarm event printer interface, direct sensor inputs, 4-20mA outputs, discrete alarm relays and others supported via an I2C expansion bus.
  • Cal Mode offers pushbutton zero /span calibration.
  • Authorization Mode allows locking of critical configuration variables.
  • Magnetic keypad available for nonintrusive operation in potentially hazardous locations.
  • NEMA 4X enclosure wall mount, basic wall mount and rackmount options available.

Documents & Drawings