Rosemount™ SCP100 CEMS Package

Rosemount

Rosemount™ SCP100 CEMS Package

Rosemount

Designed in a compact, field mounted enclosure, the SCP100 provides greater installation flexibility, is easier to operate and maintain, and is more affordable than traditional CEMS. Incorporating the various components of a standard CEMS package, the SCP100 includes sample transportation, moisture removal, pressure control, flow control, temperature control and calibration gas control to monitor gases that are reportable to environmental regulation agencies.

Specifications

Power Supply
120V AC +/- 10 %, 60 Hz +/- 1.5 Hz, single phase; 120/240V AC +/- 10 %, 60 Hz +/- 1.5 Hz, single phase (option)
Communication Protocol
2-8 analog signal outputs (SIO, optically isolated, sub-modular structure): 0-10 V and 0-20 mA (RB ≤ 500 Ω)
2-10 V and 4-20 mA (RB ≤ 500 Ω)
3 relay contacts (SIO, NAMUR): Contact rating: 1 A, 30 V
Enclosure Rating
Serial Interfaces (SIO, option): RS 232 C or RS 485 Digital I/Os (DIO, optically isolated, freely programmable from a list of commands).
8 digital inputs, 0–30V DC/2.2 mA (for remote functions).
24 digital outputs, 5–30V DC/500 mA
Dimensions
Sample Probe: W/BB: 16"  x 14"  x 8" ; W/HBB: 18"  x 16"  x 10" 
Weight
Sample Probe: 20 to 35 LBS. (Minus Probe)
Weight
Serial Interfaces (SIO, option): RS 232 C or RS 485 Digital I/Os (DIO, optically isolated, freely programmable from a list of commands).
8 digital inputs, 0–30V DC/2.2 mA (for remote functions).
24 digital outputs, 5–30V DC/500 mA
Dimensions
Sample Probe: W/BB: 16"  x 14"  x 8" ; W/HBB: 18"  x 16"  x 10" 
Weight
Sample Probe: 20 to 35 LBS. (Minus Probe)

Features

  • Fully pre-engineered modular design
  • Compact enclosure allows for greater flexibility and ease of installation and serviceability
  • Complete field mounted sample conditioning system
  • Ideal for CEMS and Process applications with entrained moisture
  • Measures up to five gases (CO, CO2, SO2, NOx, O2)
  • NEMA 12/4/4X options
  • Meets US EPA 40 CFR Part 60 requirements
  • ISO 9001 – Certified Quality Standards
  • System and Analyzer self diagnostics
  • Sample pump located between two active cooling stages
  • Fast loop bypass prior to final cooling stage
  • Final cooling stage is pressurized for maximum moisture removal efficiency

Documents & Drawings