No image available
No image available
Your request is being processed.
Rosemount-P-TGU 68 Tank Radar Gauge

Rosemount™ TGU 68 Tank Radar Gauge

Product Description

With Rosemount TGU 68 Tank Radar Gauge you can trust to get accurate and reliable measurement that keeps you operating under the most difficult conditions in the tank and on the deck. This 26 GHz FMCW radar gauge is robust and prepared for optional redundant level or independent high level and/or overfill alarm measurements. Even in severe conditions, when you most depend on accuracy, you get the trusted performance and reliability that only 30 years of marine experience can bring.

Specifications

Operating Temperature
-40 to +100 C° (increased to +260 C° when mounted on TGS6810)
Reference Accuracy
± 2 mm
Weight
17 kg.
Enclosure Rating
IP66/67
Process Connection
Suitable for mounting on JIS 5K-200, DN200, ASME 8”
Housing Material
Stainless steel 316L, PTFE, Fluorosilicone
Explosion Protection
Ex ia IIC T4 Ga

Features

  • Accurate and reliable measurement that keeps you operating under adverse conditions in tank and on deck.
  • 26 GHz FMCW tank radar, with advanced signal processing, high bandwidth and optimized parabolic antenna.
  • For tankers and offshore installations with 35 m measurement range.
  • Superior robustness under all tank conditions.
  • Easy to install, light weight and narrow beam.
  • Prepared for optional redundant level or independent high level or overfill alarm measurements.
  • Optional vapor pressure sensor mounted as an integrated part inside the tank radar gauge.
  • Robust design and housing built for harsh marine operation.
  • Meets requirements for all major industry classifications.

Documents & Drawings