Rosemount™ NGA 2000 Heated NO and NOx Analyzer

Rosemount

Rosemount™ NGA 2000 Heated NO and NOx Analyzer

Rosemount

The NGA 2000 WCLD Analyzer Module is a selfcontained unit complete with sample conversion, detection and associated electronics. The modular design allows for easy system integration, expandability and flexibility. The WCLD Module may be a " stand alone"  instrument with the addition of our Input/Output (I/O) Module and Platform or it can be integrated into a sophisticated multicomponent analysis network. The WCLD analyzer module is designed to meet stringent U.S. Environmental Protection Agency requirements for NOx monitoring.

Specifications

Dimensions
4.4"  H x 8.4"  W x 22.4"  D (109mm H x 213mm W x 572mm D)
Weight
23.5 lbs. (10.7 kg)
Mounting
Custom-installed in a panel (not used in a platform)
Linearity
+/- 1% of full scale
Repeatability
+/-0.5% of full scale (at constant temperature)

Features

  • Heated sample handling module for hot/wet gas samples
  • Eliminates loss of NO2 in sample condensate
  • Built-in Peltier cooler removes moisture after NO2 conversion
  • Thermoelectrically cooled solid state detector ensures high stability
  • Automated ozonator shut-off on loss of air pressure
  • Remote control and automatic calibration capabilities
  • On-line diagnostics
  • Efficient, interferent-free vitreous carbon NO2 converter
  • Minimizes external sample handling requirements
  • Meets U.S. Environmental Protection Agency requirements for NOx monitoring

Documents & Drawings