Water Quality Panels

Rosemount

Water Quality Panels

Rosemount

Emerson" s diverse selection of Water Quality Panels can be customized to fit your liquid analysis needs. pH, conductivity, turbidity and fluoride are just some of the many analysis options

Specifications

Ambient Temperature
42 to 122 °F (5 to 50 °C)
Weight
FMS: 10 lb/13 lb (4.5 kg/6.0 kg)
[rounded to the nearest 1 lb. (0.5 kg)

Features

  • Ammonia, Monochloramine, Fluoride Measurement Panels
  • Complete systems -- sensors, plumbing and transmitters -- for use in drinking water applications.
  • Fluoride Panel
  • Uses a fluoride ion selective electrode along with our 1056 transmitter to provide rapid, reagent free determination of fluoride in drinking water.
  • Ammonia Panel
  • Uses an ammonium ion selective electrode along with our 1056 transmitter to provide rapid, reagent free determination of ammonia in drinking water.
  • Ammonia and Monochloramine Panel
  • Uses an ammonium ion selective electrode and chlorine sensor along with our 1056 transmitter to provide rapid, reagent free, simultaneous determination of MCL and ammonia in drinking water.
  • Ammonia and Fluoride Panel
  • Uses an ammonium ion selective electrode and fluoride ion selective electrode along with our 1056 transmitter to provide rapid, reagent free, simultaneous determination of ammonia and fluoride in drinking water

Documents & Drawings