Rosemount™ X-STREAM X2FD Continuous Gas Analyzer

Rosemount

Rosemount™ X-STREAM X2FD Continuous Gas Analyzer

Rosemount

The X-STREAM flameproof analyzer provides powerful analytical technology in a wall mountable NEMA 4X/IP66 cast aluminum housing. Worldwide approvals enable operation in Class I, Zone 1, Group IIB+H2 and Class I Division 2 BCD hazardous areas.

Specifications

Weight
Up to 63 kg (139 lbs) depending on configuration
Analog Output
1–4, individually optically isolated 4(0)–20 mA (RB ≤ 500 Ω)
Analog Input
2 analog inputs, 0–1(10) V (Rin = 100 k?) or 4(0)–20 mA (Rin = 50 ?)
Relay Outputs
4 status relays acc. NAMUR NE 107 or e.g. concentration thresholds, valve status notification dry contacts:
1 A, 30 V
Communication Protocol
Ethernet with Modbus TCP; RS 485 / 232C with Modbus RTU; Optional: Ethernet with Modbus TCP

Features

  • Up to four component gas analyzer featuring NDIR/UV/VIS photometer, paramagnetic and electrochemical O2, thermal conductivity and moisture sensors
  • Enhanced performance with IntrinzX technology
  • Wall mountable NEMA 4X/IP66 painted cast aluminum housing enabling extended ambient temperature range of -20 to +50 °C (-4 to +122 °F)
  • Plantweb connectivity and WinControl data acquisition
  • Storage of data calibration and event log files
  • Large dynamic ranges
  • Programmable Logic Controller (PLC) controls sample handling and sample lines
  • Very low temperature dependency

Documents & Drawings