Commissioning and Startup Services for Roxar Multiphase Meters

Roxar

Commissioning and Startup Services for Roxar Multiphase Meters

Roxar

Achieving first oil and first-flow is challenging. FIRST-FLOWTM Delivery Assurance ensures 100% functionality of subsea equipment at start-up, reduces risk of delay and minimizes communication issues that cause costly downtime.

Service Details

Deploy your subsea instrumentation with confidence. FIRST-FLOWTM Delivery Assurance leverages the expertise and knowledge of our engineers, the EPC, and your team to ensure 100% functionality of subsea equipment at start-up.

Achieving first oil and first-flow can be challenging. FIRST-FLOW Delivery Assurance speeds and simplifies the process. From pre-commissioning that verifies all instruments are fully functional and calibrated to system integration, testing and commissioning, FIRST-FLOW Delivery Assurance ensures trouble free start-up, with a focus on dynamic performance and redundancy.

Following each transport leg and storage period, a visual inspection of the instrument takes place that includes a check on shock indicators, followed by verification of the meter’s functionality. Furthermore, welding of the instrumentation and the insulation process is supervised by Emerson personnel. A full instrument functionality test is completed both prior to and after the instrument is welded into the system.

With FIRST-FLOW Delivery Assurance, you:

  • Achieve maximum value from your investment
  • Reduce risk of start-up delay
  • Increase reliability and operational efficiency
  • More quickly achieve first-flow, production and revenue

Documents