Roxar Wetgas Meters

Roxar

Roxar Wetgas Meters

Roxar

Industry-leading Roxar Wetgas Meters measure real-time flow rates of water, gas and condensate in wet gas fields. Designed for wells with GVF>95% volume, the meters provide critical information on a well’s capabilities, including water saturation and break through, permeability and flow characteristics. This high-quality, reliable data for flow assurance, reservoir and process management is essential for accurate well testing and production monitoring or allocation.

Specifications

Water fraction measurement
GVF > 99%: ±0.1 abs. vol.%
GVF < 99%: ±0.2 abs. vol.% (WLR <50%)
Sensitivity
0.50%
Operating range
95-100% GVF
0-100% WLR for GVF > 99%
0-50% WLR for GVF < 99%
Temperature range
Up to 150°C / 302°F
Typical uncertainty
90% confidence int
Pressure range
Up to 10,000 psi
Typical velocity range
5 to 40 m/s
Communication protocol
Modbus RTU
Measurement Type
Flow rates of water, gas and condensate
Connection Type
Serial Port - RS485, Ethernet
Communication Protocol
Modbus RTU
Pressure Range
Up to 10,000 psi

Features

  • Detect small changes in water production with sensitive water measurements based on patented microwave technology
  • Receive high-quality, reliable data for flow assurance, reservoir and process management with real-time measurements
  • Easily install and integrate compact design in onshore and offshore topside facilities
  • Cut costs and increase flexibility with low power consumption

Documents & Drawings