SolaHD™ Automation Transformers, Floor Mount, Non-Ventilated 45 kVA to 150 kVA

SolaHD

SolaHD™ Automation Transformers, Floor Mount, Non-Ventilated 45 kVA to 150 kVA

SolaHD

Floor mount automation transformers are non-ventilated, 45 kVA to 150 kVA encapsulated transformers rated for use in Class I, Division 2/Zone 2 hazardous locations as well as harsh industrial environments. The UL Listed/NEMA Type 1, 2, 3R, 4, and 12 encapsulated enclosure is ideal for indoor and outdoor service. This rugged enclosure protects the transformer from dust, moisture, and provide extra shock and vibration resistance. SolaHD transformers fully comply with the latest edition of the National Electrical Code.

Specifications

Hertz
60 Hz
Number of Phases
Three Phase
Windings
Aluminum or Copper
Optional Design Styles
NEMA 4X stainless steel enclosure; 50 °C ambient temperature; low temperature, copper wound, K-factor designs; and custom 30 kVA transformers are available. Contact your local sales representative for details

Features

  • cULus
  • UL Listed/NEMA Type 1, 2, 3R, 4, and 12 encapsulated enclosure for indoor and outdoor service
  • Electrostatically shielded for quality power
  • UL Class 200 °C insulation system, 115 °C (40 °C Ambient) temperature rise under full load
  • Gland plates standard for ease of conduit entry
  • Copper terminations on all units
  • Encapsulated with electrical grade silica and epoxy for industrial applications

Documents & Drawings